X Class

IXFA30N60X

  • Electrical Characteristics
    • Catalog # IXFA30N60X
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.155
    • Continuous Drain Current @ 25 ℃ (A) 30
    • Gate Charge (nC) 56
    • Input Capacitance, CISS (pF) 2270
    • Thermal resistance [junction-case] (K/W) 0.25
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 145
    • Power Dissipation (W) 500
    • Sample Request No
    • Check Stock Yes