X Class

IXFB90N85X

  • Electrical Characteristics
    • Catalog # IXFB90N85X
    • Drain-Source Voltage (V) 850
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.041
    • Continuous Drain Current @ 25 ℃ (A) 90
    • Gate Charge (nC) 340
    • Input Capacitance, CISS (pF) 13300
    • Thermal resistance [junction-case] (K/W) 0.07
    • Configuration Single
    • Package Type TO-264 PLUS
    • Typical Reverse Recovery Time (ns) 250
    • Power Dissipation (W) 1785
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFB90N85X