X Class

IXFK52N100X

  • Electrical Characteristics
    • Catalog # IXFK52N100X
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.125
    • Continuous Drain Current @ 25 ℃ (A) 52
    • Gate Charge (nC) 245
    • Input Capacitance, CISS (pF) 6725
    • Thermal resistance [junction-case] (K/W) 0.1
    • Configuration Single
    • Package Type TO-264K
    • Power Dissipation (W) 1250
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFK52N100X