X Class

IXFN110N85X

  • Electrical Characteristics
    • Catalog # IXFN110N85X
    • Drain-Source Voltage (V) 850
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.033
    • Continuous Drain Current @ 25 ℃ (A) 110
    • Gate Charge (nC) 425
    • Input Capacitance, CISS (pF) 17000
    • Thermal resistance [junction-case] (K/W) 0.107
    • Configuration Single
    • Package Type SOT-227
    • Typical Reverse Recovery Time (ns) 205
    • Power Dissipation (W) 1170
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFN110N85X