X Class

IXFN66N85X

  • Electrical Characteristics
    • Catalog # IXFN66N85X
    • Drain-Source Voltage (V) 850
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.065
    • Continuous Drain Current @ 25 ℃ (A) 65
    • Gate Charge (nC) 230
    • Input Capacitance, CISS (pF) 8900
    • Thermal resistance [junction-case] (K/W) 0.15
    • Configuration Single
    • Package Type SOT-227
    • Typical Reverse Recovery Time (ns) 250
    • Power Dissipation (W) 830
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFN66N85X