X Class

IXFN74N100X

  • Electrical Characteristics
    • Catalog # IXFN74N100X
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.066
    • Continuous Drain Current @ 25 ℃ (A) 74
    • Gate Charge (nC) 425
    • Input Capacitance, CISS (pF) 17000
    • Thermal resistance [junction-case] (K/W) 0.107
    • Configuration Single
    • Package Type SOT-227
    • Typical Reverse Recovery Time (ns) 290
    • Power Dissipation (W) 1170
    • TJ Max (°C) 150
    • Reverse Transfer Capacitance, CRSS (pF) 48
    • Isolated Tab RMS Voltage (V) 2500
    • Sample Request No
    • Check Stock Yes