X Class

IXFP18N60X

  • Electrical Characteristics
    • Catalog # IXFP18N60X
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.23
    • Continuous Drain Current @ 25 ℃ (A) 18
    • Gate Charge (nC) 35
    • Input Capacitance, CISS (pF) 1440
    • Thermal resistance [junction-case] (K/W) 0.39
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 127
    • Power Dissipation (W) 320
    • Sample Request No
    • Check Stock Yes