X Class

IXFQ8N85X

  • Electrical Characteristics
    • Catalog # IXFQ8N85X
    • Drain-Source Voltage (V) 850
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.85
    • Continuous Drain Current @ 25 ℃ (A) 8
    • Gate Charge (nC) 17
    • Input Capacitance, CISS (pF) 654
    • Thermal resistance [junction-case] (K/W) 0.63
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 125
    • Power Dissipation (W) 200
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFQ8N85X