X Class

IXFT30N85XHV

  • Electrical Characteristics
    • Catalog # IXFT30N85XHV
    • Drain-Source Voltage (V) 850
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.23
    • Continuous Drain Current @ 25 ℃ (A) 30
    • Gate Charge (nC) 68
    • Input Capacitance, CISS (pF) 2460
    • Thermal resistance [junction-case] (K/W) 0.18
    • Configuration Single
    • Package Type TO-268HV
    • Typical Reverse Recovery Time (ns) 160
    • Power Dissipation (W) 695
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFT30N85XHV