X Class

IXFY4N85X

  • Electrical Characteristics
    • Catalog # IXFY4N85X
    • Drain-Source Voltage (V) 850
    • Maximum On-Resistance @ 25 ℃ (Ohm) 2.5
    • Continuous Drain Current @ 25 ℃ (A) 3.5
    • Gate Charge (nC) 7
    • Input Capacitance, CISS (pF) 247
    • Thermal resistance [junction-case] (K/W) 0.83
    • Configuration Single
    • Package Type TO-252
    • Typical Reverse Recovery Time (ns) 170
    • Power Dissipation (W) 150
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFY4N85X