X Class

IXTH52N65X

  • Electrical Characteristics
    • Catalog # IXTH52N65X
    • Drain-Source Voltage (V) 650
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.068
    • Continuous Drain Current @ 25 ℃ (A) 52
    • Gate Charge (nC) 113
    • Input Capacitance, CISS (pF) 4350
    • Thermal resistance [junction-case] (K/W) 0.19
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 435
    • Power Dissipation (W) 660
    • Sample Request No
    • Check Stock Yes