X Class

IXTP20N65XM

  • Electrical Characteristics
    • Catalog # IXTP20N65XM
    • Drain-Source Voltage (V) 650
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.21
    • Continuous Drain Current @ 25 ℃ (A) 20
    • Gate Charge (nC) 35
    • Input Capacitance, CISS (pF) 1390
    • Thermal resistance [junction-case] (K/W) 2
    • Configuration Single
    • Package Type TO-220FP
    • Typical Reverse Recovery Time (ns) 350
    • Power Dissipation (W) 63
    • Sample Request No
    • Check Stock No