X Class

IXTP32N65X

  • Electrical Characteristics
    • Catalog # IXTP32N65X
    • Drain-Source Voltage (V) 650
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.135
    • Continuous Drain Current @ 25 ℃ (A) 32
    • Gate Charge (nC) 54
    • Input Capacitance, CISS (pF) 2205
    • Thermal resistance [junction-case] (K/W) 0.25
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 400
    • Power Dissipation (W) 500
    • Sample Request No
    • Check Stock No