X Class

IXTP32N65XM

  • Electrical Characteristics
    • Catalog # IXTP32N65XM
    • Drain-Source Voltage (V) 650
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.135
    • Continuous Drain Current @ 25 ℃ (A) 32
    • Gate Charge (nC) 54
    • Input Capacitance, CISS (pF) 2205
    • Thermal resistance [junction-case] (K/W) 1.6
    • Configuration Single
    • Package Type TO-220FP
    • Typical Reverse Recovery Time (ns) 400
    • Power Dissipation (W) 78
    • Sample Request No
    • Check Stock No