X2 Class

IXFP12N65X2

  • Electrical Characteristics
    • Catalog # IXFP12N65X2
    • Drain-Source Voltage (V) 650
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.31
    • Continuous Drain Current @ 25 ℃ (A) 12
    • Gate Charge (nC) 18.5
    • Input Capacitance, CISS (pF) 1134
    • Thermal resistance [junction-case] (K/W) 0.69
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 155
    • Power Dissipation (W) 180
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFP12N65X2