X2 Class

IXFP12N65X2M

  • Electrical Characteristics
    • Catalog # IXFP12N65X2M
    • Drain-Source Voltage (V) 650
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.31
    • Continuous Drain Current @ 25 ℃ (A) 12
    • Gate Charge (nC) 18.5
    • Input Capacitance, CISS (pF) 1134
    • Thermal resistance [junction-case] (K/W) 3.1
    • Configuration Single
    • Package Type TO-220FP
    • Typical Reverse Recovery Time (ns) 155
    • Power Dissipation (W) 40
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFP12N65X2M