X2 Class

IXTA8N70X2

  • Electrical Characteristics
    • Catalog # IXTA8N70X2
    • Drain-Source Voltage (V) 700
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.5
    • Continuous Drain Current @ 25 ℃ (A) 8
    • Gate Charge (nC) 12
    • Input Capacitance, CISS (pF) 800
    • Thermal resistance [junction-case] (K/W) 0.83
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 200
    • Power Dissipation (W) 150
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTA8N70X2