X2 Class

IXTH12N65X2

  • Electrical Characteristics
    • Catalog # IXTH12N65X2
    • Drain-Source Voltage (V) 650
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.3
    • Continuous Drain Current @ 25 ℃ (A) 12
    • Gate Charge (nC) 17.7
    • Input Capacitance, CISS (pF) 1100
    • Thermal resistance [junction-case] (K/W) 0.69
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 270
    • Power Dissipation (W) 180
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTH12N65X2