X2 Class

IXTP12N65X2M

  • Electrical Characteristics
    • Catalog # IXTP12N65X2M
    • Drain-Source Voltage (V) 650
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.3
    • Continuous Drain Current @ 25 ℃ (A) 12
    • Gate Charge (nC) 17.7
    • Input Capacitance, CISS (pF) 1100
    • Thermal resistance [junction-case] (K/W) 3.1
    • Configuration Single
    • Package Type TO-220FP
    • Typical Reverse Recovery Time (ns) 270
    • Power Dissipation (W) 40
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTP12N65X2M