X2 Class

IXTP20N65X2M

  • Electrical Characteristics
    • Catalog # IXTP20N65X2M
    • Drain-Source Voltage (V) 650
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.185
    • Continuous Drain Current @ 25 ℃ (A) 20
    • Gate Charge (nC) 27
    • Input Capacitance, CISS (pF) 1450
    • Thermal resistance [junction-case] (K/W) 3.5
    • Configuration Single
    • Package Type TO-220FP
    • Typical Reverse Recovery Time (ns) 350
    • Power Dissipation (W) 36
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTP20N65X2M