X2 Class

IXTX102N65X2

  • Electrical Characteristics
    • Catalog # IXTX102N65X2
    • Drain-Source Voltage (V) 650
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.03
    • Continuous Drain Current @ 25 ℃ (A) 102
    • Gate Charge (nC) 152
    • Input Capacitance, CISS (pF) 10900
    • Thermal resistance [junction-case] (K/W) 0.12
    • Configuration Single
    • Package Type TO-247 PLUS
    • Typical Reverse Recovery Time (ns) 450
    • Power Dissipation (W) 1040
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTX102N65X2