X3 Class

IXFA34N65X3

  • Electrical Characteristics
    • Catalog # IXFA34N65X3
    • Voltage Rating (V) 650
    • Drain-Source Voltage (V) 650
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.1
    • Continuous Drain Current @ 25 ℃ (A) 34
    • Gate Charge (nC) 29
    • Input Capacitance, CISS (pF) 2025
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 150
    • Power Dissipation (W) 446
    • AEC-Q101 Qualified No
    • TJ Max (°C) 150
    • Reverse Transfer Capacitance, CRSS (pF) 2.6
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFA34N65X3