X3 Class

IXFA36N20X3

  • Electrical Characteristics
    • Catalog # IXFA36N20X3
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.045
    • Continuous Drain Current @ 25 ℃ (A) 36
    • Gate Charge (nC) 21
    • Input Capacitance, CISS (pF) 1425
    • Thermal resistance [junction-case] (K/W) 0.73
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 75
    • Power Dissipation (W) 170
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFA36N20X3