X3 Class

IXFA72N30X3

  • Electrical Characteristics
    • Catalog # IXFA72N30X3
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.019
    • Continuous Drain Current @ 25 ℃ (A) 72
    • Gate Charge (nC) 82
    • Input Capacitance, CISS (pF) 5400
    • Thermal resistance [junction-case] (K/W) 0.32
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 100
    • Power Dissipation (W) 390
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFA72N30X3