X3 Class

IXFA80N25X3

  • Electrical Characteristics
    • Catalog # IXFA80N25X3
    • Drain-Source Voltage (V) 250
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.016
    • Continuous Drain Current @ 25 ℃ (A) 80
    • Gate Charge (nC) 83
    • Input Capacitance, CISS (pF) 5430
    • Thermal resistance [junction-case] (K/W) 0.32
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 120
    • Power Dissipation (W) 390
    • Sample Request Yes
    • Check Stock Yes