X3 Class

IXFH180N20X3

  • Electrical Characteristics
    • Catalog # IXFH180N20X3
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0075
    • Continuous Drain Current @ 25 ℃ (A) 180
    • Gate Charge (nC) 154
    • Input Capacitance, CISS (pF) 10300
    • Thermal resistance [junction-case] (K/W) 0.17
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 120
    • Power Dissipation (W) 735
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFH180N20X3