X3 Class

IXFH240N15X3

  • Electrical Characteristics
    • Catalog # IXFH240N15X3
    • Drain-Source Voltage (V) 150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0054
    • Continuous Drain Current @ 25 ℃ (A) 240
    • Gate Charge (nC) 150
    • Input Capacitance, CISS (pF) 9580
    • Thermal resistance [junction-case] (K/W) 0.16
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 97
    • Power Dissipation (W) 780
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFH240N15X3