X3 Class

IXFH54N65X3

  • Electrical Characteristics
    • Catalog # IXFH54N65X3
    • Voltage Rating (V) 650
    • Drain-Source Voltage (V) 650
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.059
    • Continuous Drain Current @ 25 ℃ (A) 54
    • Gate Charge (nC) 49
    • Input Capacitance, CISS (pF) 3360
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 140
    • Power Dissipation (W) 625
    • AEC-Q101 Qualified No
    • TJ Max (°C) 150
    • Reverse Transfer Capacitance, CRSS (pF) 21
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFH54N65X3