X3 Class

IXFH90N65X3

  • Electrical Characteristics
    • Catalog # IXFH90N65X3
    • Voltage Rating (V) 650
    • Drain-Source Voltage (V) 650
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.033
    • Continuous Drain Current @ 25 ℃ (A) 90
    • Gate Charge (nC) 95
    • Input Capacitance, CISS (pF) 6080
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 175
    • Power Dissipation (W) 960
    • AEC-Q101 Qualified No
    • TJ Max (°C) 150
    • Reverse Transfer Capacitance, CRSS (pF) 40
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFH90N65X3