X3 Class

IXFK220N20X3

  • Electrical Characteristics
    • Catalog # IXFK220N20X3
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0062
    • Continuous Drain Current @ 25 ℃ (A) 220
    • Gate Charge (nC) 204
    • Input Capacitance, CISS (pF) 13600
    • Thermal resistance [junction-case] (K/W) 0.14
    • Configuration Single
    • Package Type TO-264K
    • Typical Reverse Recovery Time (ns) 128
    • Power Dissipation (W) 890
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFK220N20X3