X3 Class

IXFN240N25X3

  • Electrical Characteristics
    • Catalog # IXFN240N25X3
    • Drain-Source Voltage (V) 250
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0045
    • Continuous Drain Current @ 25 ℃ (A) 240
    • Gate Charge (nC) 345
    • Input Capacitance, CISS (pF) 23800
    • Thermal resistance [junction-case] (K/W) 0.18
    • Configuration Single
    • Package Type SOT-227
    • Typical Reverse Recovery Time (ns) 165
    • Power Dissipation (W) 695
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFN240N25X3