X3 Class

IXFP130N15X3

  • Electrical Characteristics
    • Catalog # IXFP130N15X3
    • Drain-Source Voltage (V) 150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.009
    • Continuous Drain Current @ 25 ℃ (A) 130
    • Gate Charge (nC) 80
    • Input Capacitance, CISS (pF) 5230
    • Thermal resistance [junction-case] (K/W) 0.32
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 80
    • Power Dissipation (W) 390
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFP130N15X3