X3 Class

IXFP36N60X3

  • Electrical Characteristics
    • Catalog # IXFP36N60X3
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.09
    • Continuous Drain Current @ 25 ℃ (A) 36
    • Gate Charge (nC) 29
    • Input Capacitance, CISS (pF) 2030
    • Thermal resistance [junction-case] (K/W) 0.28
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 180
    • Power Dissipation (W) 446
    • TJ Max (°C) 150
    • Reverse Transfer Capacitance, CRSS (pF) 3.6
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFP36N60X3