X3 Class

IXFP50N20X3M

  • Electrical Characteristics
    • Catalog # IXFP50N20X3M
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.03
    • Continuous Drain Current @ 25 ℃ (A) 50
    • Gate Charge (nC) 33
    • Input Capacitance, CISS (pF) 2100
    • Thermal resistance [junction-case] (K/W) 3.7
    • Configuration Single
    • Typical Reverse Recovery Time (ns) 70
    • Power Dissipation (W) 34
    • Status Active
    • Sample Request No
    • Partner ECAD Models IXFP50N20X3M