X3 Class

IXFP56N30X3

  • Electrical Characteristics
    • Catalog # IXFP56N30X3
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.027
    • Continuous Drain Current @ 25 ℃ (A) 56
    • Gate Charge (nC) 56
    • Input Capacitance, CISS (pF) 3750
    • Thermal resistance [junction-case] (K/W) 0.39
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 115
    • Power Dissipation (W) 320
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFP56N30X3