X3 Class

IXFP72N20X3M

  • Electrical Characteristics
    • Catalog # IXFP72N20X3M
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.02
    • Continuous Drain Current @ 25 ℃ (A) 72
    • Gate Charge (nC) 55
    • Input Capacitance, CISS (pF) 3780
    • Thermal resistance [junction-case] (K/W) 3.5
    • Configuration Single
    • Package Type TO-220FP
    • Typical Reverse Recovery Time (ns) 95
    • Power Dissipation (W) 36
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFP72N20X3M