X3 Class

IXFQ170N15X3

  • Electrical Characteristics
    • Catalog # IXFQ170N15X3
    • Drain-Source Voltage (V) 150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0067
    • Continuous Drain Current @ 25 ℃ (A) 170
    • Gate Charge (nC) 122
    • Input Capacitance, CISS (pF) 7620
    • Thermal resistance [junction-case] (K/W) 0.24
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 90
    • Power Dissipation (W) 520
    • Sample Request Yes
    • Partner ECAD Models IXFQ170N15X3