X3 Class

IXFQ60N25X3

  • Electrical Characteristics
    • Catalog # IXFQ60N25X3
    • Drain-Source Voltage (V) 250
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.023
    • Continuous Drain Current @ 25 ℃ (A) 60
    • Gate Charge (nC) 50
    • Input Capacitance, CISS (pF) 3610
    • Thermal resistance [junction-case] (K/W) 0.39
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 95
    • Power Dissipation (W) 320
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFQ60N25X3