X3 Class

IXFQ72N20X3

  • Electrical Characteristics
    • Catalog # IXFQ72N20X3
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.02
    • Continuous Drain Current @ 25 ℃ (A) 72
    • Gate Charge (nC) 55
    • Input Capacitance, CISS (pF) 3780
    • Thermal resistance [junction-case] (K/W) 0.39
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 95
    • Power Dissipation (W) 320
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFQ72N20X3