X3 Class

IXFQ90N20X3

  • Electrical Characteristics
    • Catalog # IXFQ90N20X3
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0128
    • Continuous Drain Current @ 25 ℃ (A) 90
    • Gate Charge (nC) 78
    • Input Capacitance, CISS (pF) 5420
    • Thermal resistance [junction-case] (K/W) 0.32
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 95
    • Power Dissipation (W) 390
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFQ90N20X3