X3 Class

IXFT120N25X3HV

  • Electrical Characteristics
    • Catalog # IXFT120N25X3HV
    • Drain-Source Voltage (V) 250
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.012
    • Continuous Drain Current @ 25 ℃ (A) 120
    • Gate Charge (nC) 122
    • Input Capacitance, CISS (pF) 7870
    • Thermal resistance [junction-case] (K/W) 0.26
    • Configuration Single
    • Package Type TO-268HV
    • Typical Reverse Recovery Time (ns) 140
    • Power Dissipation (W) 480
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFT120N25X3HV