X3 Class

IXFT170N25X3HV

  • Electrical Characteristics
    • Catalog # IXFT170N25X3HV
    • Drain-Source Voltage (V) 250
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0074
    • Continuous Drain Current @ 25 ℃ (A) 170
    • Gate Charge (nC) 190
    • Input Capacitance, CISS (pF) 13500
    • Thermal resistance [junction-case] (K/W) 0.14
    • Configuration Single
    • Package Type TO-268HV
    • Typical Reverse Recovery Time (ns) 140
    • Power Dissipation (W) 890
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFT170N25X3HV