X3 Class

IXFX210N30X3

  • Electrical Characteristics
    • Catalog # IXFX210N30X3
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0055
    • Continuous Drain Current @ 25 ℃ (A) 210
    • Gate Charge (nC) 375
    • Input Capacitance, CISS (pF) 24200
    • Thermal resistance [junction-case] (K/W) 0.1
    • Configuration Single
    • Package Type TO-247 PLUS
    • Typical Reverse Recovery Time (ns) 190
    • Power Dissipation (W) 1250
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFX210N30X3