X3 Class

IXFX240N25X3

  • Electrical Characteristics
    • Catalog # IXFX240N25X3
    • Drain-Source Voltage (V) 250
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.005
    • Continuous Drain Current @ 25 ℃ (A) 240
    • Gate Charge (nC) 345
    • Input Capacitance, CISS (pF) 23800
    • Thermal resistance [junction-case] (K/W) 0.1
    • Configuration Single
    • Package Type TO-247 PLUS
    • Typical Reverse Recovery Time (ns) 177
    • Power Dissipation (W) 1250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFX240N25X3