X3 Class

IXFX400N15X3

  • Electrical Characteristics
    • Catalog # IXFX400N15X3
    • Drain-Source Voltage (V) 150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.003
    • Continuous Drain Current @ 25 ℃ (A) 400
    • Gate Charge (nC) 365
    • Input Capacitance, CISS (pF) 23700
    • Thermal resistance [junction-case] (K/W) 0.1
    • Configuration Single
    • Package Type TO-247 PLUS
    • Typical Reverse Recovery Time (ns) 132
    • Power Dissipation (W) 1250
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFX400N15X3