background-waves

IXTA130N15X4-7

Product Status| Obsoletei

IXTA130N15X4-7

DiscMSFT NChUltrJnctn X3Class TO-263D2 | Series: X4 Class
info

These devices are developed using a charge compensation principle and proprietary process technology, resulting in Power MOSFETs with significantly reduced resistance RDS(on) and gate charge Qg. A low on-state resistance reduces the conduction losses; it also lowers the energy stored in the output capacitance, minimizing the switching losses. A low gate charge results in higher efficiency at light loads as well as lower gate drive requirements. In addition, these MOSFETs are avalanche rated and exhibit a superior dv/dt performance. Also due to the positive temperature coefficient of their on-state resistance, they can be operated in parallel to meet higher current requirements.

PropertyValue
VDSS (V)
150
RDS(ON),max @ 25 °C (Ω)
0.008
ID, cont @ 25 °C (A)
130
Gate Charge (nC)
87
RthJC (K/W)
0.31
Configuration
Single
Package Type
TO-263-7
CISS (pF)
4770
trr,typ (ns)
93
PD (W)
400
TJ Max (°C)
150
CRSS (pF)
3.5
  • Low on-resistance RDS(ON) and gate charge Qg
  • dv/dt ruggedness
  • Avalanche capability
  • International standard packages

IXTA130N15X4-7 Applications

Highlights Section

  • Synchronous rectification in switching power supplies
  • Motor control (48V-80V systems)
  • Dc-dc converters
  • Uninterruptible power supplies
  • Electric forklifts
  • Class-D audio amplifiers
  • Telecom systems

IXTA130N15X4-7 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXTA130N15X4-7DiscMSFT NChUltrJnctn X3Class TO-263D2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.