X4-Class

IXTP120N20X4

  • Electrical Characteristics
    • Catalog # IXTP120N20X4
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0095
    • Continuous Drain Current @ 25 ℃ (A) 120
    • Gate Charge (nC) 108
    • Input Capacitance, CISS (pF) 6100
    • Thermal resistance [junction-case] (K/W) 0.36
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 190
    • Power Dissipation (W) 417
    • AEC-Q101 Qualified No
    • TJ Max (°C) 175
    • Reverse Transfer Capacitance, CRSS (pF) 1.8
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTP120N20X4