Polar™

IXTH10P50P

  • Electrical Characteristics
    • Catalog # IXTH10P50P
    • Drain-Source Voltage (V) -500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 1
    • Continuous Drain Current @ 25 ℃ (A) -10
    • Gate Charge (nC) 50
    • Input Capacitance, CISS (pF) 2840
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 414
    • Power Dissipation (W) 300
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTH10P50P