Polar™

IXTK170P10P

  • Electrical Characteristics
    • Catalog # IXTK170P10P
    • Drain-Source Voltage (V) -100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0140
    • Continuous Drain Current @ 25 ℃ (A) -170
    • Gate Charge (nC) 240
    • Input Capacitance, CISS (pF) 12600
    • Thermal resistance [junction-case] (K/W) 0.14
    • Configuration Single
    • Package Type TO-264
    • Typical Reverse Recovery Time (ns) 176
    • Power Dissipation (W) 890
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTK170P10P