Polar™

IXTN32P60P

  • Electrical Characteristics
    • Catalog # IXTN32P60P
    • Drain-Source Voltage (V) -600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.3500
    • Continuous Drain Current @ 25 ℃ (A) -32
    • Gate Charge (nC) 196
    • Input Capacitance, CISS (pF) 11100
    • Thermal resistance [junction-case] (K/W) 0.14
    • Configuration Single
    • Package Type SOT-227
    • Typical Reverse Recovery Time (ns) 480
    • Power Dissipation (W) 890
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTN32P60P